Low prices for TOP products from igus

The choice is yours: high-tech or a low-cost alternative. Both made in Germany.

Save up to 98% now:

CF98.PLUS

CF98.PLUS.05.04

  • TPE outer jacket
  • 4x0.5
  • 3 x d in the energy chain
  • Guaranteed service life of 100 million double strokes in the e-chain
CF210.UL.D

CF880.05.04

  • PVC outer jacket
  • 4G0.5
  • 12.5 x d in the e-chain
  • Guaranteed service life of 5 million double strokes in the e-chain

Save up to 91% now:

Miniature linear carriage made of stainless steel

Miniature linear carriages made of stainless steel

  • For applications that require high corrosion and media resistance
  • Liners made of the high-performance polymer iglidur® E7
drylin® W solid plastic carriage for food WWP Miniature

Solid plastic carriage for food

  • FDA and EU10/2011 compliant, visually highly detectable and 100% lubrication-free
  • Weight saving of up to 75% compared to stainless steel version

Save up to 82% now:

iglidur® slewing ring, PRT-02, outer ring made from anodised aluminium, inner ring made from iglidur® J4

Slewing ring, PRT-02-30-AL

  • Particularly lightweight
  • Outer ring made of anodised aluminium
  • Characterised by greater stability and can therefore absorb higher tilting moments
iglidur® slewing ring, PRT-05, low cost made of solid plastic

Slewing ring, PRT-05-15-PC

  • Low-cost solid plastic slewing ring bearing
  • Durable material combination iglidur® M260 and P4
  • Made from at least 97% regranulate
Unique guarantee on igus products

Exceptional guarantee of up to 4 years

Find out more about igus and our services now

Support around the globe

igus worldwide

Fast and reliable delivery

igus is an award-winning company

igus awards
igus newsletter

Don't miss any more igus news