Lead screw stepper motor

Why choose igus® lead screw stepper motors?

Shipping from 24hrs and consistently maintained stock

All electric motors are 100% tested

Long product life

Delivery from 1, no minimum order quantity.

No minimum order quantity

NEMA 8 stepper motor collage showing four motors and a shaft coupling example.

Find the right electric motor for your application

Things to consider when choosing a lead screw stepper motor

Our types of lead screw stepper motors

Stepper motor with connection cables, cut out.

Installation size NEMA 11

  • Flange dimension: 28mm
  • Holding torque: 0.1Nm
  • Shaft load, axial: 50N
Stepper motor with connector and visible cables.

Installation size NEMA 17

  • Flange dimension: 42mm
  • Holding torque: 0.5Nm
  • Shaft load, axial: 100N
Compact stepper motor with front flange and plug-in connector.

Installation size NEMA 23

  • Flange dimension: 56mm
  • Holding torque: 2.0Nm
  • Shaft load, axial: 500N

Frequently asked questions

Compatible products for our motors

dryve control software with machine configuration and connected igus drive module.

Motor controller

DLE Motorleitung with exposed multi-coloured conductors at the cable end.

Matching cables

Mean Well NDR-480-24 DIN rail power supply with terminal blocks and metal casing.

Power supplies

Additional resources

Orange keyboard key with a white contact icon and arrow, suggesting contact access.

Sample

Contact us

Whitepaper on spindle motors with drive components on the cover.

Download the whitepaper

  • What is a lead screw motor?
  • What requirements are placed on the motor?
  • Notes on the design of lead screw motors
  • Positioning accuracy
  • Lead screw types with special specifications
  • Differentiation from other linear actuators

Technical resource hub

Contact us

Contact details

Opening hours