Clamps for energy chains and protective hoses on cobot robot arms

Selection of cobot clamps

Standard cobot clamp

1 x Polymer bracket 1m hoop and loop strip Most cost-effective clamp in the range

Standard clamp

Mounting bracket and strain relief

1 x Polymer bracket 1m hoop and loop strip 40 size option with long or short strain relief teeth

with strain relief

Cobot clamp with mounting bracket, no strain relief

1 x Polymer bracket Suitable for TRE, TRC & TRL in size 30 or 40 Silicone-free

without strain relief

Cobot clamp protector

1 x round protector size 40 Protector can guide TRE, TRC & TRL in size 40 Silicone-free

with protector

Cobot clamps PMA

PMA Clip Available in 5 sizes for corrugated hoses: Ø17mm, Ø23mm, Ø29mm, Ø36mm and Ø48mm

with PMA clip

Assembly of cobot clamps

triflex® R mounting brackets for universal robots (metal)

UR metal clamp

Application example with metal clamps

  • Safe cable guidance with triflex® R on Universal Robots, which the new cobot clamps also do
  • Simple but much slower connection with screw clamps compared to the new cobot clamps.
  • For 2 triflex® R sizes - Ø 30 and 40
  • Only for UR3, UR5 and UR10. The new cobot clamps also fit on the UR16
  • For TRC, TRE and TRL e-chains®.

Matching triflex® e-chain®:

TRE.40.058.0.B

TRE.30.050.0.B | TRE.40.058.0.B

  • "easy"-Design
  • Very easy to fill
  • Simply push in the cable
TRL.40.058.0

TRL.30.050.0 | TRL.40.058.0

  • Lightweight version with "easy" design
  • Very easy to fill
  • cost-effective
TRC.40.058.0

TRC.30.050.0 | TRC.40.058.0

  • Closed design
  • Chip protection
  • Smooth outer contour

Clamp for axis 6

Clamp axis 6 UR
  • UR3(e)
  • UR5(e)
  • UR10(e)

Fibre-rod holder

Cobot fibre-rod system
  • strong & defined cable guidance up to the tool 
  • plug and play for UR10 + UR10e
  • Suitable for the 600mm fibre-rods TRE.F & TRC.F0

Cable Clip

Cable Clip

Universal Robots kit

Contact us

Contact details

rob powell
Rob Powell

triflex® Product Manager

01604 677240Contact us

Opening hours