chainflex® Know-How

Because we give you up to 4 years guarantee on our cables

What advantages do our cables offer?

  • 30 years of experience
  • Four-year guarantee
  • Tested in our own laboratory spread over an area of 3,800m², 125 test systems, over 800 ongoing tests
  • The largest range with over 1,350 cable types for data, bus and hybrid systems, control system and drive
  • Predictable and configurable service life
  • Available from stock, from 1m length within 36h
  • Cables for any type of motion: horizontal, vertical, torsion, high speed
  • Freely available samples
  • 50% time reduction when stripping due to unique CFRIP technology
  • Optionally with intelligent tensile force monitoring from smart plastics for exceptionally heavy-duty cables

7 basic rules for a good cable

1. Strain-relieving centre

Strain-relieving centre

2. Strands optimised for movement

Strands optimised for movement

3. Core insulation

Core insulation

4. Stranding

Stranding

5. Inner jacket

Inner jacket

6. Shielding

Shielding

7. Outer jacket

Outer jacket

Sectional views through the igus® cable types

chainflex® control cable, unshielded

  1. Single bundle with optimised pitch length and direction of lay
  2. High tensile strength centre element
  3. Single wire diameter optimised for e-chain®
  4. Highly abrasion-resistant, gusset-filling extruded jacket
control cable unshielded

chainflex® control cable, shielded

  1. Overall shield with optimised braid angle (coverage approx. 70% linear, approx. 90% optical)
  2. Gusset-filling extruded inner jacket supports stranding
  3. High tensile strength centre element
  4. High tensile strength centre element in individual bundles
  5. Pressure extruded jacket
control cable shielded

chainflex® Data/transmitter cable, shielded

  1. Elements stranded with optimised pitch length and lay direction
  2. Gusset-filling extruded inner jacket supports stranding
  3. High tensile strength centre element
  4. Paired braided shield
  5. Overall shield with optimised braid angle (coverage approx. 70% linear, approx. 90% optical)
data cable/transmission line shielded

chainflex® fibre optic gradient cable

  1. Support braid made of glass-fibre reinforced plastic rods encased in glass yarn
  2. Gel-filled fibre cladding
  3. Fibre optic cable fibres
  4. Highly abrasion-resistant TPE jacket
  5. Integrated torsion protection
Fibre optic gradient cable

chainflex® servo cable, shielded

  1. Overall shield with optimised braid angle (coverage approx. 70% linear, approx. 90% optical)
  2. Optimised single wire diameter
  3. High tensile strength centre element
  4. Gusset-filling extruded inner jacket
  5. Stranding with optimised pitch length and lay direction
  6. Pair braiding shield over optimised stranded wire pair
  7. Highly abrasion-resistant jacket extruded with pressure
servo cable shielded

chainflex® motor cable, shielded

  1. Overall shield with optimised braid angle (coverage approx. 70% linear, approx. 90% optical)
  2. Gusset-filling extruded inner jacket
  3. High tensile strength centre element
  4. Optimised single wire diameter
  5. Stranding with optimised pitch length and lay direction
  6. Highly abrasion-resistant, pressure extruded jacket
motor cable shielded
Overview of chainflex® cable types

igus® cable types

  • Fibre optic cables
  • Control cables
  • Bus cables
  • Data cables
  • Special cables
Structure, shielding & handling of chainflex® cables

Structure, shielding and handling

  • Cable structure
  • Dictionary of defects
  • Jacket materials
  • Shielding
  • Cores wound in bundles
Special chainflex® properties

Special properties

  • Halogen-free cables
  • Temperature-resistant cables
  • Chemical resistance
  • Oil-resistant cables
  • Use in energy chains

Cable identification according to DIN 47100

DIN 47100

Frequent cable defects in moving applications

Core rupture

core rupture

Corkscrew

Corkscrew

Insulation damage

Insulation damage

Jacket damage

Jacket damage

Shield wire breakage

Shield wire breakage

▲ Tech up

Test report control cable

Control cable CF9.UL ...

Test report Ethernet cable

Ethernet cable CFBUS.045 ...

Test report servo cable

Servo cable CF21.UL ...

Test report motor cable

Motor cable CF38 ...

Test report measuring system cable

CF11.D measuring system cable ...

Test report fibre optic cable

Fibre optic cable CFLG.2LB ...

▼ Cost down

Achieve savings on control cable

Save 64.7% on control cables ...

Data cable

Save 32.7% on data cables ...

Bus cable

Save 62.1% on bus cables ...

Save money on motor cables

Save 29.9% on motor cables ...

Save money on servo cables

Save 50.7% on servo cables ...

Save money on measuring system cables

Save 39.4% on measuring system cables ...

PUR and PVC outer jacket comparison

How do you save money by choosing the right outer jacket?

Advantages and properties of the two materials

  • Good abrasion resistance
  • Excellent flame resistance
  • Very easy to customise
  • Good oil resistance
  • Durability at low temperatures

Sample calculation of catalogue cables

CF270.UL.D in PUR

A comparison is worthwhile! Cost savings of up to:

CF210.UL in PVC

CF77.UL.D in PUR

Cost savings of up to:

CF5 in PVC

Our PVC cables

CF130

PVC control cables

  • Shielded and unshielded control cables available
  • From 12 cores with cores wound in bundles for a long service life
  • Flame-retardant & silicone-free
CF211

PVC data cables

  • Shielded and unshielded data cables available
  • High electromagnetic compatibility safety
  • Three different stranding types
  • Flame-retardant & silicone-free
CF110.UL.H

PVC servo cables

  • Available with overall shielding and separate shielding for pairs
  • Highly abrasion-resistant
  • Flame-retardant & silicone-free
CFBUS

PVC bus cables

  • Available for all common bus systems (e.g. Profibus, Interbus, Profinet, Ethernet, CAN bus)
  • Highly abrasion-resistant
  • Flame-retardant
CFLG-LB

PVC motor cables

  • Maximum electromagnetic compatibility protection thanks to optimised shielding
  • Low-capacitive insulation materials
  • Flame-retardant & silicone-free
CF220.UL.H

PVC hybrid cables

  • Designed according to known manufacturer standards (SIEMENS, SEW and Bosch)
  • For medium loads
  • Flame-retardant & silicone-free
CFBUS

PVC measuring system cables

  • Designed according to recognised manufacturer standards (B&R, SIEMENS, SEW and Bosch Rexroth)
  • Flame-retardant & silicone-free
CFLG-LB

PVC fibre optic cable

  • For every bus system
  • Gradient fibre optic cable
  • GOF multimode fibres
  • Maximum electromagnetic compatibility protection
  • Flame-retardant & silicone-free
AWB
The idea was born to develop a special performance product range for moving applications in the energy chain. The first chainflex control cable of the CF1 series with PVC outer jacket was developed in co-operation with the University of Cologne. Polyvinyl chloride (PVC) was chosen as the jacket material to launch the first cable series for use in the energy chain due to its excellent abrasion specifications, flame resistance and good customisability. Another characteristic feature of this cable is the principle of cores wound in bundles with short pitch lengths, which is still typical today and avoids wear and "corkscrew".

Katharina Wielpütz

Business Development Manager chainflex®

Advantages of PVC:

chainflex PVC cables ... have very good abrasion behaviour in energy chains!

Abrasion behaviour

chainflex PVC cables ... last longer in applications with temperatures from +5°C to +70°C

Temperature range

chainflex PVC cable ... have the perfect PVC mixture for use in energy chains

PVC_mix

chainflex PVC cables ... last even when subjected to small quantities of oil

oil resistance
Single core – multicore motor cable

Single-core/Multi-core motor cables

Sample calculation of catalogue cables

CF35.UL

Multicore cable

A comparison is worthwhile! Cost savings of up to:

CF single cores

Single core cable

CF online seminar

Defining data volumes correctly for Ethernet cables

Sample calculation of catalogue cables

Ethernet cable CAT7

It pays to compare! Save up to:

Ethernet cable Cat 5

∎ Proof

Example 1: Choosing cost-effective PVC instead of PUR

Price check online seminar

Example 2: Correctly defining the volume of data in the case of Ethernet cables

CF Price check data volumes

Example 3: Using individual wires instead of large motor cables

CF Price check data volumes
Application of a motor cable


Online tools for chainflex® cables

Product finder for cables

chainflex product finder

Service life calculator for flexible cables

lifetime calculator

Product finder for drive cables

drive product finder
chainflex benefits

chainflex® cables Wiki

Cable structure
  • Cable structure
  • Dictionary of defects
  • Jacket materials
  • Shielding
  • Cores wound inbundles
Cable specifications
  • Halogen-free cables
  • Temperature-resistant cables
  • Chemical resistance
  • Oil-resistant cables
  • Use in energy chains
chainflex catalogue
  • Technical data for all chainflex cables
  • Cable range
  • Everything to do with drive technology
  • Information on condition monitoring
  • Overview of all properties

chainflex® safety and quality

The largest test lab for moving cables worldwide

Frequently asked questions regarding cables

CFCRANE in the online shop

onductor classes and their significance for different applications

  • Class 1: solid
  • Class 2: stranded
  • Class 5: fine-wire
  • Class 6: very finely stranded

Conductor class in permanently moving applications:

Customer application examples

Pick and place machine

Pick and place machine

Large machining centres

Large machining centres

Mechanical engineering

Fibre Optic Cables (FOC) for the automation technology

Ship unloader

Energy chains from igus in stainless steel housing

More applications

Applications with chainflex cables for motion

Contact us

Contact details

daisy durrant
Daisy Durrant

chainflex® cables Product Manager

07811 162844Contact us

Opening hours