triflex energy chains in autonomous repair cell at SEAT

For maximum freedom of movement with simultaneous cable protection

Profile

Requirement, challenge and solution for Procon Systems

Requirement

Challenge

Solution

  • Axes 1-3: The lightweight and cost-effective TRL multi-axis energy chain was selected, offering simple installation and sufficient protection for the less demanding movements.
  • Axes 3-6: The more robust TRE.100.145.0 energy chain was used to accommodate the larger number of cables and hoses, with side openings that simplify filling and maintenance.

Technology used

triflex R RSEL RSSL guide system with two clamping rings on a grey background.

Linear retraction system RSEL

  • Cost-optimised retraction system
  • Can be mounted directly on the 3rd axis of many conventional robot types
  • Retraction element with bungee cord
  • For highly dynamic applications
  • High and medium loads
igus triflex TRE.100.145 energy chain, cut out in a stacked detail view.

triflex® TRE series

  • Very easy to fill
  • High torsion resistance
  • Easy to lengthen and shorten
  • B version offers 4 x higher torsion forces
  • C version 50% higher tensile forces
  • Bend radius R from 50 to 182mm
SCHWENKHALTER swivel bracket with igus joint bracket mounted on a yellow machine.

Swivel bracket

  • Slim, simple design and extremely space-saving
  • Also available as an inverted, machined version with the suffix .1
  • Easy and quick to retrofit
  • Lubrication-free bearing
  • Available from stock

Contact us

Contact details

rob powell
Rob Powell

triflex® Product Manager

01604 677240Contact us

Opening hours