Linear retraction system - RSEL and RSSL

Industrial robot with triflex R energy chain in the igus test laboratory.

Up to 350mm retraction length based on elastomer bands (RSEL) or tension springs (RSSL)

Product information on the RSEL & RSSL

triflex R RSEL and RSSL articulated arm with two mounting flanges.
  • Cost-optimised retraction system compared to the RSE linear
  • Thanks to its standard dimensions and very compact design, the RSEL and RSSL retraction system can be mounted directly on the 3rd axis of all common robot types
  • Easy to retrofit
  • Prevents the hanging e-chain
    e-chain® from influencing or blocking the movement
  • Can also be used for highly dynamic applications
  • Short type of up to 656 mm
  • For robots with high and medium payloads
  • The fixed end of the e-chain® can be freely selected thanks to the linear design

Dimensions RSEL & RSSL

Dimensioned drawing of RSEL and RSSL with side, front and top views and dimensions.
  • The dimension A, B and C changes according to the selected chain size index
  • Both systems are available in sizes 60, 65, 70, 85 and 100

The difference between TR.RSEL and TR.RSSL

TR.RSEL.70 X-ray linear axis with black brackets and carriage.

X-ray view of a TR.RSEL retraction system

TR.RSSL.100 x ray black with a carriage on a rail and two mounting rings.

X-ray view of a TR.RSSL retraction system

Further retraction systems from igus®

triflex R energy chain on a test rig in the igus lab.

TR.RSE linear retraction system

Triflex R RS system on a robot arm in the igus lab.

RS retraction system

Robot arm with triflex-R energy chain for cable guidance on a KUKA industrial robot.

TR.RSP pneumatic system

Contact us

Contact details

Opening hours