triflex® R retraction systems TRC, TRE & TRCF

For supplying energy to articulated robots – Prevents formation of loops


Retraction options

RSP: Pneumatic retraction system

  • For series TRC·TRE·TRCF with a ø-index of 60-125mm
  • For robots with a load capacity of approx. 50 kg
  • Up to 780 mm retraction length
  • For applications with a high fill weight
  • Almost constant retraction force over the complete travel
  • Standard pneumatic components
  • Find out more

RS: Modular retraction system

  • For series TRC·TRE with ø-index 40-100mm
  • For robots with a load capacity from 10 kg
  • Up to 670 mm retraction length
  • If no linear guide system is needed
  • For use with adverse environmental influences
  • Fixed bending radius stop to prevent "cable stress"
  • Retraction force provided by integrated fibre-rods
  • Find out more

RSE: Linear retraction system

  • For the TRC·TRE·TRCF* series with 40-125mm ø-index
  • Special linear guide avoids tight bend radii
  • Up to 490mm retraction length possible
  • Simple, linear retraction without sags, fibre-rods, or guide rollers
  • Cost-effective
  • Maintenance-free igus® drylin® W linear unit
  • Find out more

RSE: Cost-effective retraction system

  • For series TRC·TRE with a ø-index of 40 mm
  • Up to 500 mm retraction length
  • For highly dynamic movements
  • Maintenance-free igus® drylin® W linear unit
  • Find out more
triflex fibre rod system

Fibre rod modules

  • For series TRC/TRE.B
  • Produces consistent & directional pretension from 700 to 2000mm
  • No tangling and reduced spinning compared to loose e-chain
triflex readychain

Ready-to-install harnessed triflex®

  • Hose packages for welding robots
  • Easy to install
  • Available in various sizes.
  • Cables in UK stock
  • Suitable for welding axis 1-3 and 3-6

triflex® R accessories

Strain relief

  • Secure cable strain relief even for cables with a large cross section.
  • Various options available.
  • Find out more

Gliding feed-throughs

  • With and without swivel bearing
  • Smooth movement and guidance of the triflex® R e-chain® on the robotFind out more >
  • Find out more

Heat protection shield

  • Protects from chips/ metal spatter up to 540°C
  • Various protective jackets available
  • Screwed on protectors
  • Find out more

UR clips

  • triflex® R mounting brackets for universal robots
  • Various sizes available.
  • Or why not replace metal for plastic.
  • Find out more

CFROBOT special cables

  • Special cables for a long service life in robot applications.
  • See the torsion tests.
  • Find out more

Adapter for retraction systems

  • 43 brackets from stock for many robot types
  • For all triflex® RSP, RS and RSE modules
  • 3D CAD data available online for download
  • Find out more

Contact us

Contact details

rob powell
Rob Powell

triflex® Product Manager

07964 945279Contact us

Opening hours