triflex® RSP: Regulate the retraction force pneumatically and prevent loop formation on robots

  • Pneumatic retraction with adjustable pull-back force
  • Constant linear force ensures the RSP moves in sync with the robot
  • Available for chain sizes from 60 mm to 125 mm

RSP | The most powerful retraction system

Comparison chart of the RSE, RS and RSP retraction systems.
  • Safely guides larger energy chain systems up to Ø 125 mm
  • Adjustable retraction force via a pressure control valve
  • Virtually constant force throughout the entire stroke, even with heavily filled systems
  • End-position monitoring helps prevent major damage in the event of a fault
  • Higher retraction forces than the RS system
  • Adapter brackets enable installation on a wide range of robot types and manufacturers
  • Typical applications: axes 3-6 on industrial robots
  • Low energy consumption thanks to an integrated compressed-air reservoir

What a retraction system looks like

triflex and RSP retraction system with numbered components and assembly examples
triflex and RSP retraction system with numbered components and assembly examples

Compatible with triflex® RSP

igus Triflex E6 cable carrier in a loop and laid straight, cut out.

triflex® TRE

  • Most common and versatile style
  • Easy to fill - fast cable installation, removal and replacement
  • High torsion resistance for multi-axis movements
  • Reduces time to change cables by 75%
  • Two chambers for cable separation
Robot dress pack triflex TRC

triflex® TRC

  • Fully enclosed design for maximum cable protection
  • Protects against dirt, swarf and external influences
  • Defined bend radius helps protect cables from excessive bending
  • Available in ESD versions for electrostatically sensitive applications
igus Triflex chain laid horizontally with a looped section standing upright.

triflex® TRCF

  • Closed design with snap-lock mechanism for fast opening and easy assembly/disassembly
  • Protects cables and hoses from external influences
  • Available with special bend radii for laser welding
  • Three chambers for cable separation
  • For robotic applications and harsh environments

Adjustment unit for triflex with two perforated metal profiles

Universal adjustment unit for RS and RSP retraction systems

  • Wide adjustment range of ± 250 mm
  • Can be combined with the igus® adapter brackets
  • Facilitates alignment even in cramped robot cells
  • Weight: 5.0 kg

Dimensions

triflex adjustment unit with dimensions 520, 490, 380 and 0 ±250 mm
Dimensioned technical drawing of a triflex adjustment unit, 133 mm wide and 70 mm high

Frequently asked questions

Additional resources

Contact us

“10 tips” brochure about energy supply on robots, with open inner pages on an orange background.

10 tips for reliable energy supply on 6-axis robots

RSP retraction system with multi-axis energy chain and guide pulleys

Retraction system overview

Assembly instructions

Contact us

Contact details

rob powell
Rob Powell

triflex® Product Manager

01604 677240Contact us

Opening hours