All applications in the crane industry

Application example highlights Cranes

Igus Product

Our products are used successfully in these customer applications in the crane industry

The innovative Charger from Künz requires 57% less drive force for cable guidance

Igus Product

The RTG for intermodal terminals is space-saving, safe and operated with an environmentally friendly hybrid solution. A roller energy chain also reduces the required drive power by up to 57%.

Bridge construction

Igus Product

Pre-assembled e-chain system ensures a fail-safe energy supply at the Memorial Bridge in New Hampshire

Safe bulk material conveyance with energy chains and sensors in bucket wheel equipment

Igus Product

For coal mining, a bucket wheel device travels a 700m route. The energy supply system, including sensors, guarantees a high level of planning reliability.

Energy chain system for shipyards: Fast and safe conversion at a height of 122 metres

Igus Product

Energy chain system for shipyards

Cable-friendly energy supply in a rotary crane in aluminium production

Igus Product

Prevent cable breaks with energy chains in a rotary crane in aluminium extraction

Lubrication-free heavy-duty bearings in the chassis of RTG cranes

Igus Product

The Vietnamese manufacturer Tan Cang Gantry relies on completely lubrication-free and maintenance-free TX heavy-duty bearings in the chassis of its new RTG cranes. The company also uses robust rol e-chains® and chainflex cables.

vector 2022: Haifa Port Company relies 100% on i.Sense monitoring systems

Igus Product

The modern i.Sense condition monitoring system saves Israeli port operator HPC immense maintenance costs and downtime.

Roller energy chain replaces cable tender on 900t Goliath crane

Igus Product

On this goliath crane, one of our roller energy chains replaces a cable tender system. The cables are subjected to less stress and the system is less susceptible to overall maintenance.

vector 2022: Fully automatic indoor crane with i.Sense monitoring

Igus Product

Nowy Styl, a Polish manufacturer, is building an automatic wooden panel warehouse in which the indoor crane is equipped with the complete i.Sense package for condition monitoring.

Roller energy chain moves 61kg/m cable weight for 900t shipyard crane

Igus Product

Heavy labour over 200m travel: a " heavy-duty" plastic energy chain has been used successfully on this goliath crane since 2010.

Energy chains supply 16 trolleys on 15,000t shipyard crane

Igus Product

The superlative Goliath crane: Safe cable guidance to 16 trolleys with plastic energy chains