Facade systems

igus® spherical products used

Rod end bearings

igubal rod end bearings

Clevis joints

igubal clevis joints

Pillow block bearing

igubal pillow block bearings

Fixed flange bearing

igubal fixed flange bearings

Spherical bearings

igubal spherical bearings

Product overview

Product overview of igubal spherical bearings
  • Up to 40% more cost-effective than spherical bearings made of metal
  • 80% lighter than metal alternatives
  • Lubrication-free and therefore low-maintenance

Spherical bearings for facade technology

Facade with igubal spherical bearings
  • Available from stock
  • Lightweight
  • Temperature-resistant
  • Vibration-dampening
  • With female and male thread
  • Maintenance-free and corrosion-free
  • Dirt and UV-resistant

Successfully in use

Sunblinds

Sun protection slats with maintenance-free bearings

Sunblinds

Adjust the lighting conditions

Philips Stadium

Regulating air flow in the stadium

Screen facade at a primary school

Daylight despite privacy protection

Adjustable slats on a facade

Sense of well-being thanks to adjustable slats

Tested in the igus test laboratory for use in the real world


Contact us

Contact details

Alan Hicks
Alan Hicks

3D Print Product Manager

01604 677240Submit form

Opening hours