Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

igus® copper/fiber optic ICP

New: Decentralized, cost effective copper/fiber optic couplers


Safe data transmission in an EMI polluted environment is a challenge.
igus® introduces the new industrial copper/fiber optic/copper coupler, which creates an optimal connection, using chainflex® cables. For almost all widely used fieldbus systems, as well as for Ethernet, USB and Firwire, the new igus coupler system meets the demand for safe data transmission. Thanks to the decentralized position of the coupler, users can cost-effectively route their common copper bus cable to the critical point and from there on safely transmit data through the EMI polluted area. The igus® coupler system does not require any knowledge about fiber optic cables or connectors, nor about the coupler itself. igus® supplies the complete system, built with performance- matched components.


Part No. Bus type FOC type  
    [µm]  
ICP.001* Profibus 50/125  Inquiry
ICP.002* CAN 50/125  Inquiry
ICP.003* RS 232 50/125  Inquiry
ICP.004* Interbus 50/125  Inquiry
ICP.005* Ethernet 50/125  Inquiry
ICP.006* USB 50/125  Inquiry

* Delivery time upon inquiry



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG