Flexible Cables for Moving Applications

50% off surplus cable stock

surplus flexible cable stock

Browse chainflex® flexible cables

Control cables

flexible cable control cables
  • 300/500V designed for flexible movement 
  • 6 outer jacket variations available 
  • CY or YY available depending on EMI requirements 

Bus cables

bus flexible cable
  • Heavy duty bus cables rated for industrial communication 
  • High quality overall shield  
  • 6 outer jacket variations 

Motor cables

motor flexible cable
  • Available in single core or multicore variations 
  • Shielded or unshielded options depending on EMI requirements 
  • 7 outer jacket variations 

Data cables

data flexible cable
  • Constructed as layered cores, twisted pairs or pair shielded designs 
  • High shielded coverage ensuring EMC performance and consistent signal transmission 

Encoder cables

encoder flexible cable
  • Built to OEM/ industry feedback standards 
  • Bend radii as tight of 6.8x outer diameter 
  • 5 different outer jackets with high quality shielding for minimal signal loss 

Servo cables

servo flexible cable
  • Overall shield and optional pair shielding for high EMC protection  
  • Optimised for high currents and tight dynamic movement 

Fibre optic cables

fibre optic flexible cable
  • Designed for long travel length while ensuring high speed transmission  
  • EMI immunity  
  • Plastic FOC , glass single mode and glass multimode variations 

Robot cables

robot flexible cable
  • Cables can withstand ±180°- ±360° per 1 m. 
  • Uses tinned copper rope shielded to resist wear from friction and internal cable movement 
  • Tested for millions of cycles in real world applications 

Special cables

special flexible cable
  • More commonly found in requirements for niche applications 
  • Variations like thermo cable, top drive, axis 7. 
  • Industry known cables designed for dynamic movement  

Not just a component manufacturer

From site assessment to system integration, we support all stages of your project

turnkey energy supply systems

Flexible cable application examples

igus cables in pick and place machine

Pick and place machine

electrical cables in arge machining centres

Large machining centres

chainflex cables for the automation technology

Mechanical engineering

Energy chains from igus in stainless steel housing

Ship unloader

Applications with chainflex cables for motion

More applications

Frequently asked questions about flexible cables

  • Optimised conductor design – stranded conductors are laid with a short pitch length to reduce internal stress and extend service life in motion.
  • Specific core design- Depending on the core configuration, the cores are either layered, bundled or placed in twisted pairs around a centre element, ensuring stability and preventing corkscrewing or untwisting in an e-chain.
  • High quality insulation and jacket materials – We only use tested, high performance insulation materials with different property variations, PVC, PUR, TPE and iguPUR are used, tailored to the environment. Things like oil-resistant, cold flexing, UV and temperature resistance.
  • Pressure extruded inner and outer jackets – Unlike standard cables where the outer jacket is often loosely applied, our pressure extruded jackets bond tightly to the core bundle, preventing abrasion and increasing cable strength.
  • Testing, testing, testing – Every chainflex® cable undergoes rigorous electrical, mechanical and quality checks before leaving production.
  • Yes, all 6,000+ catalogue cables are designed for continuous use in e-chains®.
  • However, our CF800 series is widely used for fixed installations thanks to its excellent price-performance ratio.
  • You can even use one cable type for both fixed and moving applications, with a 36-month guarantee.
  • This reduces costs for purchasing, stock management, and inspections.
More information about our UL certifications
More about our hybrid cables

Contact us

Contact details

daisy durrant
Daisy Durrant

chainflex® cables Product Manager

07811 162844Submit form

Opening hours