Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

Motorcycles & scooters industry

Mobility does not compromise. Motorcycles and motor scooters are not just for reliably getting people from A to B, but also for having fun. Wear due to rust and heavy use, poor performance due to bearing points contaminated by grease and dirt, rough rides, and high maintenance and cost are all things nobody wants. Our plastic plain and rolling bearings mean that you don't have to compromise. The high-performance components are tough and low-wear. Because external lubrication has been eliminated, no mixture of grease and dirt can build up at the points where they are used, harm the material, and require painstaking removal. And in contrast to metal, plastic weighs less.

Advantages of iglidur® plain bearings:
  • Thin-walled and space-saving
  • Corrosion-resistant
  • Vibration-dampening
  • Highly wear-resistant and resilient
  • Lubrication-free
  • Long predictable service life
Contact an expert
motorcycles

Selected motion plastics used in motorcycles & scooters

iglidur® M260

iglidur M260
  • Thick walled bearing
  • Ideal for harsh environments
  • Suitable for heavy loads
Find out more

Eco Bearings range

eco bearings
  • Sustainable eco plain bearings
  • Various materials available
  • Made from regranulate
Find out more

iglidur® H5

iglidur H5
  • Chemical resistant
  • High strength
  • Ideal for high edge pressures
Find out more

Applications where igus® products are being used successfully


Bearing technology for motorcycles

Discover now

Bearing technology for motor scooters

Discover now