Change Language :
Wastewater and sewage treatment plants operate under tough conditions, constant use, exposure to weather, and contact with liquids, microbes, and dirt. That’s why igus® offers durable, low-maintenance energy chains, cables, bearings, and lead screw systems engineered to perform reliably in even the harshest environments. Our intelligent energy supply solutions help wastewater treatment plants run efficiently, safely, and with minimal downtime, ensuring long-term performance where it matters most.

Wastewater treatment plants operate in some of harshest conditions imaginable - constant moisture, corrosive chemicals, extreme temperatures, and 24/7 operation. This is where igus motion plastics excel.
Cables used in submerged environments must be able to withstand water pressure and prevent moisture ingress. Standard jacket materials such as PVC, PUR and TPE can absorb water over time, causing the material to swell and soften, which may reduce cable protection. Water entering the cable can damage insulation and potentially lead to short circuits or system failure. Moisture can also spread inside a cable through the capillary effect, travelling through small gaps and cavities. To help prevent this, waterproofing materials can be incorporated beneath the outer jacket to block the spread of moisture and protect the cable's internal components.
Selecting the correct cable for applications that experience temporary or permanent submersion is essential for maintaining reliable operation and reducing the risk of electrical failure.
Finding the right energy supply for every challenge
igus® e-chains® are engineered for reliability in harsh, wet, and chemically aggressive conditions. Their corrosion-resistant, self-lubricating polymer design ensures long-lasting performance without the need for oil or grease, making them perfect for wastewater facilities.
Efficient sewage treatment starts with daily inspections, regular cleaning of pumps and aerators, sensor monitoring, and timely desludging — but even with best practices, downtime can be costly. That’s why igus offers smart, maintenance-free solutions built for the harsh conditions of sewage treatment plants. From e-chains® that protect cables on scraper bridges, to Chainflex® cables that resist chemicals, and polymer bearings that need no lubrication, igus keeps operations smooth and reliable. With i.Sense condition monitoring, you get real-time alerts before faults occur — reducing maintenance costs, avoiding breakdowns, and ensuring compliance.
igus® energy chain systems and cables offer significant savings and reliability benefits, including:
igus e-chains® in wastewater treatment plants offers significant maintenance benefits, which help improve reliability, reduce costs, and minimise downtime. Here's how:
Corrosion-resistant e-chains®:
igus® e-chains® support clean and sustainable operations by:
Effective wastewater treatment:
A well-maintained sewage treatment plant can operate efficiently for 40 to 50 years, but its reliability depends on the durability of its components. That’s where igus makes a real difference. With maintenance-free, corrosion-resistant parts designed for harsh environments, igus helps extend the life of your plant’s most critical systems. From energy chains that protect cables to polymer bearings that never need lubrication, igus solutions reduce wear, prevent breakdowns, and keep your plant running efficiently for decades.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h