Cobot - ReBel®

The low-cost collaborative robot

Current igus® cobot products

REBEL-6DOF-00 rebel cobot

ReBeL® cobot 6 DOF

  • Number of axes: 6
  • Load capacity (max.): 2 kg
  • Reach: max. 664 mm
rebel 4 DOF rebel cobot

ReBel® cobot 4 DOF

  • Number of axes: 4
  • Load capacity (max.): 3 kg
  • Reach: max. 495 mm
ReBel Kid robotic arm mounted on a base unit.

ReBeL® kid

  • Number of axes: 5
  • Payload (Max): 0.5kg
  • Reach: 313.6mm max
Industrial robot arm in a grey enclosure for automated handling or testing.

ReBeL® cobot workstation

  • Modular
  • Cost-effective
  • Integrated easily and quickly
Round igus product with orange and black housing and a perforated top plate.

ReBeL® strain wave gear

  • Fully integrated individual gearbox with motor, control system and encoder
  • output with encoder and mounting flange
igus linear actuator with a vertical robotic arm on a rail system.

ReBeL® seventh axis

  • Strokes up to 3000 mm
  • Speed up to 0,3 m/s
  • Kinematics will be controlled via digital I/Os
finger gripper cobot

ReBeL® finger gripper

  • Compatible with all igus® ReBeL® models
  • 4-finger gripper in hand design
  • Motion plastics for low weight
  • Control via USB, TTL (5 V)
Robotic arm in an automation cell with shelves of orange storage bins.

ReBeL® education kit

  • With ready-to-use educational materials for students and teachers; over 100 hours of learning material
  • Compatible with ReBeL® Cobot and ReBeL® KID
Grey protective cover for an articulated industrial arm with an orange opening and black base.

ReBeL® accessories

  • A range of accessories available for the ReBeL® family.
  • From base plates, to cable carriers, from adapters to gripper sets.

Tech facts about the igus cobot

Up to 2kg payload

Up to 664mm reach

Up to 6 degrees of freedom

Speed max. 7 picks/min

Repeatability ±1.0mm

Weight 8.2kg

Confirmed by the Institute for Occupational Safety

Cleanroom Class 4

58.2dBA

40W average consumption

2.5kg max. load

Frequently asked questions about cobots

1. Assembly

  • Cobots handle repetitive assembly tasks such as screwing, fitting, and component placement.
  • Ideal for electronics, automotive, and consumer goods manufacturing.

2. Machine Tending

  • Loading and unloading CNC machines, injection molding machines, or presses.
  • Reduces downtime and improves operator safety.

3. Packaging & Palletizing

  • Packing products into boxes and stacking them on pallets.
  • Common in food, beverage, and logistics sectors.

4. Quality Inspection

  • Equipped with vision systems to check dimensions, detect defects, or verify labels.
  • Improves consistency and reduces human error.

5. Welding

  • Performing MIG/TIG welding in automotive and metal fabrication.
  • Cobots ensure precision and reduce operator exposure to fumes.

6. Pick & Place

  • Moving parts from one location to another in production lines.
  • Often used in electronics and small parts manufacturing.

7. Gluing, Dispensing, and Painting

  • Applying adhesives, sealants, or coatings with high accuracy.
  • Used in furniture, automotive, and aerospace industries.

8. Testing & Lab Automation

  • Handling samples, pipetting, and repetitive lab tasks.
  • Popular in pharmaceuticals and research labs.

1. Force and Speed Limiting

2. Advanced Collision Detection

3. Rounded, Lightweight Design

4. Built-in Safety Standards

5. Reduced Need for Safety Barriers

6. Ergonomic Assistance

7. Real-Time Monitoring

✅ 1. Safety Requirements

  • Cobot: Designed to work safely alongside humans without cages (built-in force and speed limits).
  • Industrial Robot: Requires safety fencing and sensors; not safe for direct human interaction.

✅ 2. Payload & Speed

  • Cobot: Lower payload (usually 3–20 kg) and slower speeds for safety.
  • Industrial Robot: High payload (up to hundreds of kg) and much faster cycle times.

✅ 3. Space & Flexibility

  • Cobot: Compact, easy to redeploy, ideal for small spaces and dynamic tasks.
  • Industrial Robot: Larger footprint, fixed installation, better for high-volume production.

✅ 4. Programming & Ease of Use

  • Cobot: User-friendly interfaces, often teach-by-demonstration; minimal coding.
  • Industrial Robot: Requires skilled programmers and more complex integration.

✅ 5. Cost & ROI

  • Cobot: Lower upfront cost ($25k–$60k), quick deployment, good for SMEs.
  • Industrial Robot: Higher cost ($50k–$150k+), but better for large-scale automation.

✅ 6. Application Type

  • Cobots excel at: Assembly, packaging, machine tending, light pick-and-place.
  • Industrial robots excel at: Welding, painting, heavy lifting, high-speed operations.
  • If you need high speed, heavy payload, and large-scale automation, go industrial robot.
  • If you need flexibility, human collaboration, and quick ROI, go cobot.

Contact us

Contact details

Opening hours