Change Language :
In beverage production lines, machinery is subjected to demanding operating conditions where hygiene, reliability, speed and continuous throughput are non‑negotiable. Equipment and components must comply with stringent FDA and EU food‑contact regulations, deliver precise and repeatable motion at high speeds, and maintain full functionality despite exposure to aggressive cleaning agents, high humidity and frequent wash‑down cycles.
This creates specific environments that many traditional metal components can not withstand and therefore requires bearings, linear guides, energy supply systems, cables and other moving machine components that can be subjected to such environments without causing contamination issues.
Chemicals, exposure to water and frequent cleaning can affect components
Lubrication and material selection play a part in contamination
Components have to withstand high speeds and repetitive, sometimes continuous movement
Corrosion contaminate production lines so corrosion- resistant products are essential
Component wear leads to machine maintenance and downtime
The need for quick, flexible adjustment change is essential in the beverage industry
Read case studies featuring our food-safe, lubrication-free components in beverage manufacturing production lines.
Precise turning of packaging such as beverage cans, tins and jars in conveyor belt systems in the beverage, cosmetics and food industries. Made of wear-resistant iglidur i150 tribofilament, manufacturers can save over 70% in production costs and over 90% of material.

You will find both plain and linear bearings in filling machines depending on where in the machine they are
FDA compliant material is material that has met specific U.S Food and Drug Administrations guidelines that mean the material is safe to use with food, drugs or human tissue
Maintenance can be reduced at the design stage of a beverage machine. There is multiple materials and components that can help reduce maintenance, like lubrication free linear systems and bearing products, intelligent maintenance to help understand when components are starting to wear, before their fail.
Absolutely! There is no reason why some components cannot be 3D printed but whether it's sufficient will depend on the component and the 3D print material

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h