Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

igubal® EGFM – 2* New

Line extension: 2 new precision bearings for imprecise housings

Eliminate precision machining of your housing bore and reduce machining time up to 50%! Now offered in 8 – 30 mm ID, from stock

No machining of the housing bore

Compensation up to ± 0,2 mm offsize

Resistant to dust and dirt and maintenance free

Industries: Sunscreens, facade- and plant engineering


  Part No. d1 d2 d2 d3 C B b2 Housing Housing Pivoting angle  
      min. max.         min. max. max.  
    [mm] [mm] [mm] [mm] [mm] [mm] [mm]     [°]  
  EGFM-08 T SL 8 (H10) 15,8 16,5 18 5,0 6 1,1 15,8 16,2 11°  Inquiry
  EGFM-16 T 16 (E10) 29,8 30,6 35 9,5 13 1,5 29,8 30,2 21°  Inquiry
  EGFM-20 T 20 (E10) 34,8 35,6 42 12,0 16 2,0 34,8 35,2 18°  Inquiry
NEW EGFM-25 T 25 (E10) 41,8 42,6 50 16,0 20 2,0 41,8 42,2 16°  Inquiry
NEW EGFM-30 T 30 (E10) 46,8 47,6 55 18,0 22 2,0 46,8 47,2 13°  Inquiry


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG