Special cable rope design made of pre-strands
Pressure extruded TPE core insulation
Pressure extruded, highly abrasion-resistant, flameretard TPE jacket
Nominal voltage 600/1000 V
UV- and ozone-resistant
UL- and CSA approbation
Bending radius for use in energy chains: 7.5 x d
| Art.-Nr. | Number of | Ext. | Art.-Nr. | Number of | Ext. | |||
|---|---|---|---|---|---|---|---|---|
| cores+cross | diameter | cores+cross | diameter | |||||
| section | section | |||||||
| [mm²] | [mm] | [mm²] | [mm] | |||||
| CF300.60.01UL | 1 x 6 | 7,0 | Inquiry |
CF310.40.01.UL | 1 x 4 | 6,5 | Inquiry |
|
| CF300.100.01.UL | 1 x 10 | 8,0 | Inquiry |
CF310.60.01.UL | 1 x 6 | 7,5 | Inquiry |
|
| CF300.160.01.UL | 1 x 16 | 9,5 | Inquiry |
CF310.100.01.UL | 1 x 10 | 9,0 | Inquiry |
|
| CF300.250.01.UL | 1 x 25 | 11,5 | Inquiry |
CF310.160.01.UL | 1 x 16 | 10,0 | Inquiry |
|
| CF300.350.01.UL | 1 x 35 | 13,0 | Inquiry |
CF310.250.01.UL | 1 x 25 | 12,0 | Inquiry |
|
| CF300.500.01.UL | 1 x 50 | 14,5 | Inquiry |
CF310.350.01.UL | 1 x 35 | 13,5 | Inquiry |
|
| CF300.700.01.UL | 1 x 70 | 16,0 | Inquiry |
CF310.500.01.UL | 1 x 50 | 15,0 | Inquiry |
|
| CF300.950.01.UL | 1 x 95 | 20,0 | Inquiry |
CF310.700.01.UL | 1 x 70 | 17,5 | Inquiry |
|
| CF300.1200.01.UL | 1 x 120 | 21,5 | Inquiry |
CF310.950.01.UL | 1 x 95 | 20,5 | Inquiry |
|
| CF300.1500.01.UL | 1 x 150 | 23,0 | Inquiry |
CF310.1200.01.UL | 1 x 120 | 22,0 | Inquiry |
|
| CF300.1850.01.UL | 1 x 185 | 25,5 | Inquiry |
CF310.1500.01.UL | 1 x 150 | 24,0 | Inquiry |
|
| CF310.1850.01.UL | 1 x 185 | 26,5 | Inquiry |