The first chainflex®-USB cables for continuously flexing
application in energy chains is now available.
Due to the fact that USB has become established as the
standard interface in the IT world, this technology is also
becoming more and more important for automation technology.
The high mechanical stress put on these cable is met by
igus CFBUS.065.
Bus pair and supply cores stranded with an optimised, especially short pitch length.
Extremely long-life braided copper shield. Coverage approx. 70 % linear, approx. 90 % optical.
Pressure extruded, highly abrasion-resistant, flameretard TPE jacket
Characteristic wave impedance 100 Ω
Transmission rate up to 400 MBit/s
DESINA-conforming
UL- and CSA-Approbation
Bending radius for use in energy chains: 12.5 x d
| Part No. | Number of cores + cross section | External diameter | Copper index | Weight | |
|---|---|---|---|---|---|
| [mm²] | [mm] | [kg/km] | [kg/km] | ||
| CFBUS.065 | (2 x 0,5 + 1 x (2 x 0,08)) C | 5 | 26 | 45 | Inquiry |