Glass fibre optic cables have the reputation of not being able to be used with small radii. But this is not necessarily the case. The very latest generation of chainflex®-CFLG with 1 or 2 fibres (50/125 μm) is advancing into new Energy Chain® applications with bending radii of only 55 mm!
A 50/125 μm fibre surrounded by aramide fibres for strain relief under a highly abrasion-resistant PUR sheath
Bending radius 55 mm
Two 50/125 μm fibres surrounded by aramide fibres for strain relief with a particularly short pitch length, braided under a highly abrasion-resistance PUR sheath.
Bending radius 55 mm
| Part No. | Number of fibers | Fiber diameter | Ext. diameter | Weight | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| [µm] | [mm] | [kg/km] | ||||||||||||
| CFLG.1AG.50/125 | 1 | 50/125 | 3,5 | 19 | Inquiry |
|||||||||
| CFLG.2AG.50/125 | 2 | 50/125 | 7,5 | 31 | Inquiry |
|||||||||
| Part No. | Bandwidth | Attenuation | Bandwidth | Attenuation | ||||||||||
| w. 850 nm | w. 850 nm | w. 1300 nm | w. 1300 nm | |||||||||||
| [MHz x km] | [dB/km] | [MHz x km] | [dB/km] | |||||||||||
| CFLG.1AG.50/125 | 200 - 600 | 2,5 - 3,5 | 600 - 1200 | 0,7 - 1,5 | Inquiry |
|||||||||
| CFLG.2AG.50/125 | 200 - 600 | 2,5 - 3,5 | 600 - 1200 | 0,7 - 1,5 | Inquiry |
|||||||||
* Delivery time upon inquiry