Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

igubal® up to 200°C

New: igubal® High Temperature for continuous operation up to 200 °C


igubal® is now available for use in corrosive and hightemperature environments (Ø 6,8, 10 mm):

Resistant to chemicals and ambient temperatures up to 200°C

Can be used under water

Available in igubal® series E

Industries: food, medical technology, apparatus engineering

Following products deliverable ex stock (Ø 6, 8, and 10 mm):

igubal® 4hole flange bearings EFSM

igubal® rod ends with female thread EBR(L)M

igubal® rod ends with male thread EAR(L)M

igubal® double joint bearings EGZ(X)M

igubal® spherical bearings EGLM / EGFM

igubal® clevis joints GER(L)M

Further dimensions on demand.

Example: EFOM
Part No. d1 dB H L J A1 Ag N Max.  
  E10       ±0,1 Height of plate Height total Bore diameter pivot angle  
  [mm] [mm] [mm] [mm] [mm]       [°]  
EFOM-06HT 6 14 33,8 16 24 4,5 8,5 3,2 x 5,5 27  Inquiry
EFOM-08HT 8 18 44,2 22 31 5,5 10,5 4,3 x 6,5 24  Inquiry
EFOM-10HT 10 22 52 26 36 6,5 12 5,3 x 8 24  Inquiry


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG