Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

iglidur® JVFM

New: Firm by elasticity – preloaded both axially and radially


Making preloaded bearings also effective in axial direction, this new version was developed.

Also in unloaded condition completely clearance-free

No play, no rattling noises

Wear characteristics like standard iglidur® J bearings

The shape of the part determines amount of preload

Industries: Automotive and agricultural industries, building machinery, actuators, food-machinery, office equipment

Delivery programm: On customer demand

Material data sheet iglidur® J

Density: 1,49 g/cm3
Colour: yellowl
Max. moisture absorption at
23°C / 74°F and 50% r.h.:
0,3 Gew.-%
Max. water absorption: 1,3 Gew.-%
Flexural modulus (DIN 53457): 2.400
Flexural strength at 20°C (DIN 53452): 73
Max. permissible mean surface pressure,
static at 20° C / 68° F:
 
35 Mpa
Shore D-hardness (DIN 53505): 74
Maximum long-term service temperature: 90°C
Maximum short-term service temperature: 120°C
Minimum service temperature: -50°C
Specific volume resistance: <1013Ocm
Surface resistance: <1012O

More information:

iglidur J product data sheet


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG