Available in four materials, iglidur® flange bearings are now suitable for direct food contact, aggressive chemicals, or temperatures up to 250C. They feature low eight, easy installation, maintenance and corrosion free operation as well as a low price.
Competitive allrounder: iglidur® G
Low friction: iglidur® J
For chemicals and up to 250°C: iglidur® X
For food industry (FDA-compliant): iglidur® A180
Industries: Chemical- and food processing, textile industry, apparatus and manufacturing systems engineering
| Part No. | d1 | d2 | d3 | d4 | d5 | d6 | d7 | b1 | b2 | b3 | R | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Material* | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |
| *FL-10 | 12 | 12 | 30 | 14 | 15 | 4,5 | 22 | 6 | 2 | 1 | 4,0 | Inquiry |
| *FL-12 | 12 | 14 | 36 | 16 | 18 | 4,5 | 26 | 6 | 2 | 1 | 4,5 | Inquiry |
| *FL-14 | 14 | 16 | 42 | 18 | 21 | 5,5 | 30 | 6 | 2 | 1 | 5,0 | Inquiry |
| *FL-16 | 16 | 18 | 48 | 20 | 24 | 5,5 | 34 | 6 | 2 | 1 | 5,5 | Inquiry |
| *FL-18 | 18 | 20 | 54 | 22 | 27 | 6,5 | 39 | 6 | 2 | 1 | 7,0 | Inquiry |
| *FL-20 | 20 | 23 | 60 | 26 | 30 | 6,5 | 44 | 10 | 3 | 2 | 7,0 | Inquiry |
| *FL-25 | 25 | 28 | 75 | 30 | 35 | 6,5 | 55 | 10 | 3 | 2 | 8,5 | Inquiry |
| *FL-30 | 30 | 34 | 90 | 36 | 40 | 8,5 | 66 | 10 | 3 | 2 | 10,0 | Inquiry |
| *FL-35 | 35 | 39 | 95 | 41 | 55 | 8,5 | 77 | 10 | 3 | 2 | 12,0 | Inquiry |
* = for materials, Example for material "iglidur® X": XFL-10. Also possible: "G", "J", "A180".