Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

iglidur® rollers

New: Unstoppable – wheels with iglidur®


From whisper-quiet to high-load applications – iglidur® wheels fit the bill. The iglidur® bearing makes the difference. Along with the full-material wheel made of iglidur® materials many variations are available:

For example RL4 with elastomer running surface for runnin smoothness

Industries: transport- and conveyor-technology, chemical industry, manufacturing systems engineering, mechanical guidance

Material data sheet iglidur® tire  
 
Density: 1,25 g/cm³
Flexural modulus (DIN 53457): 130
Shore-D-hardness (DIN 53505): 50
Maximum long-term service temperature: 80 °C
Maximum short-term service temperature: 110 °C
Minimum service temperature: - 40 °C
Specific volume resistance: <10¹²
Surface resistance: <10¹¹
Part No. Material d1 d2 b1 b2  
    [mm] [mm] [mm] [mm]  
RL1-1056-15-
10 56 15 13,5  Inquiry
RL1-10100-40-
10 100 40 30,0  Inquiry

More information:

Iglidur® rolls in use
iglidur H4 product data sheet
iglidur J product data sheet
iglidur W300 product data sheet
iglidur Bandage product data sheet


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG