Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® N Black Edition

New: All non-reflective surface, drylin® N size 27 and 80

Until now, drylin® linear guides were available from stock in silver only; other colors had to be custom ordered. Now the Black Edition is available ex stock! Black anodized aluminium rails with black passivated zinc die cast carriages and dark glide-pads.

Non-reflecting surfaces

100% lubricant and maintenance-free

Low-vibration adjustment and extremely quiet operation

Suited for manual operation

Industries: Optical, measuring instruments and lighting industries



Port No. Part No. Height Max. Rail- Rail- Carriage- Note  
Rail Carriage   lenght weight weight Carriage:  
    [mm] [mm] [g/m] [g]    
NS-01-27-AR NW-01-27-AR 9,5 3.000 290 10,8 with through boring  Inquiry
NS-01-27-AR NW-02-27-AR 9,5 3.000 290 12,5 with threaded pin  Inquiry
NS-01-80-AR NW-02-80-AR 12,0 3.960 1.140 100,0 with thread  Inquiry


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG