Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® News

Virtual booth at Hanover Trade Fair

We have 44 exciting and unique new designs and product extensions just waiting to be seen!

"Experience" all the current novelties on your virtual round tour, and with your cursor open up every detail at the Trade Fair booth. The search function enables you to reach every corner of the booth and learn about all the novelties.

News and Line Extensions 2006

drylin® T02-HT

New: High Temperature – Linear Guide Bearings up to 200°C without lubrication

stainless steel guide V4A Ø20

New: Linear slide system for chemical environments with drylin® WK-ES – ex stock

stainless steel guide V4A - double rail Ø10

New: drylin® WK-ES-10 in stainless steel

drylin® SHT XY-Table

New: drylin® XY-Table – precise, aesthetic, lubrication free and ready-to-use

drylin® SLW-1040-XY

New: The low cost XY-table solution

drylin® SLW-1660

Line Extension: Additional size of maintenance-free linear table SLW, Ø 16

drylin® ZLW-06-30

New: Fast positioning of light parts – now in a miniature size

drylin® TW-03-25

New: drylin® T Linear Guide – compact and reliable even when sparks fly

drylin® TS-11-20

New: drylin® T rail with 49% less weight and 40% lower cost

drylin® WSQ-06-30

New: Very strong, quick assembly – drylin® W double rail in size 6 now available

drylin® N Black Edition

New: All non-reflective surface, drylin® N size 27 and 80

drylin® N27 dual carriage

New: Longer carriage for high rigidity

award winning igus®-Design

New: reddot design award for drylin® SHTS

More news and line extensions for iglidur® and drylin®

igubal® swivel joint

New: igubal® Swivel joint – moves freely around its own axis

igubal® split cap

New: Save assembly time with igubal® split-design pedestal bearing

igubal® up to 200 °C

New: igubal® High Temperature for continuous operation up to 200 °C

igubal® Double joint bearing

New: igubal® Linkage bars made to order

igubal® EGFM – 2* New

Line extension: 2 new precision bearings for imprecise housings

igubal® KGLM SL - new*

Line Extension: New size of Spherical bearing with space-saving housing design

iglidur® rollers

New: Unstoppable – wheels with iglidur®

iglidur® Flange bearings

New: Flange bearings for heat, chemicals and food

iglidur® JVFM

New: Firm by elasticity – preloaded both axially and radially

iglidur® plain bearing with dynamic seal

New: Some like it hot – and clean

iglidur® axial bearing

New: Hot box – maintenance-free axial bearings for up to 200°C

iglidur® PRT 30

New small size of the maintenance-free slewing-ring bearing


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG