Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® SLW-1660

Line Extension: Additional size of maintenance-free linear table SLW, Ø 16


Intermediate size 16 joins the successful SLW slide table product line.

Torsion-resistant

Low-profile, yet able to work under pressure

Cost-effective

Industries: Handling, packaging, metal working and food industries


Part No. kq l2 f ha  
        ±0,15  
  [mm] [mm] [mm] [mm]  
SLW-1660 5,5 20 1,5 18,5  Inquiry
Part No. A Al H E1 E2 E3 l hw sg
SLW-1660 -0,3 -03,   ±0,15 ±0,15 ±0,15      
Continues) [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]  
  104 100 37 84 86 82 150 35 M8
Part No. lt d T d2 sk tg kt ts tk  
  ±0,1     Standard            
  [mm] [mm]     [mm]   [mm] [mm] [mm]  
SLW-1660 25 16 TR14x4 TR14x4 11 M10 8,6 8 15  Inquiry


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG