Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® TS-11-20

New: drylin® T rail with 49% less weight and 40% lower cost


Lower cost without loss of quality or lifetime – this is what some customers asked for.

The new guide rail drylin® T has:

49 % lower weight

40 % cost saving over TS-01-20

Clear anodized surfaces

Industries: Anywhere where the loads permit its use


Part No. Weight L max. C4 ly lz h h1 K1  
                   
  [kg/m] [mm] [mm] [mm4] [mm4] [mm] [mm]    
TS-11-20 0,5 4000 120 12.140 6360 19 12,3 M5  
Part No. a b C4 C5 C5 C6 C6 Wby Wbz  
(TS-11-20       min. max. min. max.      
Continues) [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm3] [mm3]  
  20 31 120 20 79,5 20 79,5 780 620  Inquiry

Fitting Linear guide carriages    Art.-Nr. TW-01-20, Art.-Nr. TWA-01-20 and TW-02-20



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG