Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

stainless steel guide V4A Ø20

New: Linear slide system for chemical environments with drylin® WK-ES – ex stock

3 x strong:

Highest chemical resistance

Highest corrosion resistance

Highest temperature resistance up to 250°C*

This linear guide was specifically designed for the filling and food industries. Resistant to PAA cleaning.

Guide made of solid stainless steel 316 Ti (1.4571) X6CrNiMoTi17-12-2

Glide bushings: iglidur® J or iglidur® X (250 °C)

Industries: Packaging, food and chemical industries as well as any underwater applications



Part No. Housing bearing Weight L C5 C5 C6 C6 Housing bearing K1  
      max min max min max   for screw  
  [Part No.] [kg/m] [mm] [mm] [mm] [mm] [mm] [g] DIN 912  
WS-20-ES WJUM-01-20-ES 3,37 4000 20 79,5 20 79,5 280 M8  Inquiry

Part No Housing bearing stat. load capacity ly lz Wby Wbz  
    Coy Coz+ Coz-          
  [Art. Nr.] [N] [N] [N] [mm4] [mm4] [mm³] [mm³]  
WS-20-ES WJUM-01-20-ES 11.000 11.000 1900 7854 7854 785 785  Inquiry

* in combination with slide elements in iglidur® X

More information

Stainless steel guide V4A Ø20 in use


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG