Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® SLW-1040-XY

New: The low cost XY-table solution

The successful linear slide table SLW is the basis for this XY-table version. A combination of two linear units for simple positioning tasks.

100 % lubrication-free

Trapezoidal screw TR 10x2 drive mechanism

Cost-saving and available ex stock

Industries: Handling, packaging, process technology, machine building industries



Part No. A H E1 E2 Basic lenght Basic lenght lt f lt tk ts tg kt  
  -0,3   ±0,15 ±0,15     ±0,1   ±0,1          
  [mm] [mm] [mm] [mm] lx [mm] ly [mm] [mm] [mm] [mm] [mm] [mm]   [mm]  
SLW-XY-1040 74 48 60 60 117 117 22 1,5 22 11 6,6 M8 6,4  Inquiry

Part No. sg d T l1 d1 d1 l2 d2 d2 ha1 ha2 W  
          Standard Alternativ   Standard Alternativ     ha2-ha1  
    [mm]   [mm]     [mm]     [mm] [mm] [mm]  
SLW-XY-1040 M6 10 TR10x2 17 TR10x2 6h9 17 TR10x2 6h9 18 38 20  Inquiry

More information

DryLin SLW-1040 XY-Table in use


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG