Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® WSQ-06-30

New: Very strong, quick assembly – drylin® W double rail in size 6 now available


A double-rail has been added to the smallest drylin® W line. drylin® W offers a low-profile design, light weight, lubrication free performance as well as fixed and floating glide blocks.

Avoid alignment errors

Reduce assembly time by up to 40%

Guide carriages available from stock

Hard anodized aluminium, up to 2 m rail length

Industries: Medicine, measuring technology, automation, machine-building


Part No. Part No. Floating     Rail Carriage L C5/C6 C5/C6 K1   Load    
Rail Carriage bearing Direction       max min max DIN Coy Coz+ Coz-  
    Clearance     [kg/m] [g] [mm] [mm] [mm] 912 [N] [N] [N]  
WSQ-06-30 WJ200QM-01-06 - -   0,45 16 3000 20 49,5 M5 420 420 140  Inquiry
  WJ200QM-01-06 LLZ 0,5 z   0,45 16 3000 20 49,5 M5 420 420 140  Inquiry
  WJ200QM-01-06 LLY 0,5 y   0,45 16 3000 20 49,5 M5 420 420 140  Inquiry


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG