Durable Cable Management for Indoor and Overhead Gantry Cranes

Space‑saving, low‑maintenance cable guidance for safer crane operation

Advantages of our components for overhead cranes:

Browse cable management products for indoor & overhead gantry cranes

Chainflex multicore cable in cross-section with different conductor structures.

chainflex cables

Grey igus cable carrier on a white background.

E2/000 energy supply

  • Easy opening and insertion of cables
  • Quick assembly
  • Robust and long-lasting
  • Always secure seating of the separators
e-spool system with cable reel for compact industrial cable management.

e-spool cable reel

  • Prevents tensile strain on the cables
  • Energy supply in all directions with an e-chain
  • Space-saving design
  • Guide various diameters and media
isense sensor mounted on a guide with orange cables and an industrial mechanism below.

i.Sense - condition monitoring

  • Save maintenance costs
  • The plant's status can be called up online
  • Maintenance messages straight to your phone
  • Automatic ordering of spare parts
Open e-loop cable guide for moving cables.

Rolling energy supply

Cable carrier system for lifting, with cables guided in a spiral in two views.

liftband

  • Lightweight and space-saving cable guidance
  • Speeds up to 1m/s
  • Acceleration up to 2m/s2
  • Max. extension length 13m
Aluminium linear guide rail for industrial automation systems.

Guide trough

  • Flexible and easy assembly
  • Glide strip protects from wear
  • Suitable for long travels
  • Lightweight
igus Guidefast linear guide for cables, mounted on a long structure.

guidefast guide rails

Yellow crane beam with 2.5 t load rating and a hanging pulley.

guidefast control

EC.PP trough-integrated path measurement system

EC.PP cable carrier with cables in a moving energy chain.

Indoor and overhead gantry crane applications

Heat and dust: energy supply system for indoor crane under adverse conditions

Large yellow industrial gantry with multiple overhead cranes in a factory hall.

Tailored energy supply for indoor cranes on a 32m long crane runway

Conveyor system with cable carriers in an industrial hall.

50% more storage space thanks to pre-assembled energy supply systems in an indoor crane

Industrial crane in a hall with a yellow beam and hoist.

Reliable energy supply for harsh environments in waste incineration plant

Crane in an industrial pit with lifting equipment and waste containers.

Wear-resistant plastic energy chain under high acid load in indoor cranes

Energy chain for indoor cranes in foundry with high temperatures and contamination

Industrial hall with large yellow overhead cranes and heavy machine parts.

Energy chain in indoor crane in metal processing in scorching hot environment

Industrial hall ceiling with conveyor equipment and walkways under a large crane system.

Tailored energy supply for indoor cranes on a 32m long crane runway

Industrial installation with cable carriers and cables for a lifting or conveying system.

Space-saving and durable plastic-energy chain for slewing gear on overhead crane

A bridge crane in an industrial hall lifts a load above the work area.

Durable plastic-energy chain successfully replaces festooning in waste crane

Conveyor technology in a recycling plant with a cable tray beside a conveyor belt.

Energy chains successfully replace trailing cables on bridge cranes in concrete plant

A robot moves concrete pipes in a factory hall.

Conveniently installed energy supply system on the girder of an indoor crane

Large yellow industrial guide system in a production hall.
Bold 50% off offer over coloured cable cores on an orange background.

50% off chainflex cables

Bridge crane with an energy chain and cables in magnified detail views.

Jib Crane Solutions

Two guides with an igus cable carrier system in a vertical U arrangement.

guidelok slimline P and P.S

Whitepaper with open pages about energy chains and festooning from igus.

Crane Systems Whitepaper

Contact us

Contact details

dan seeney
Dan Seeney

Cranes and Ports Specialist

01604 677240Contact us

Opening hours