Robot cable management - triflex® robot dress packs

triflex® is a multi-axis energy chain designed for a variety of robotic applications

Why choose triflex® robot cable management?

Designed for 3D movement - Developed for complex three-dimensional movements on robots and other multi-axis machinery.

Designed for 3D movement

Cable protection - The built-in torsion stop-dog reduces mechanical stress caused by robot movement.

Cable protection

Cable separation - Internal chambers and separation options help organise cables and hoses and reduce contact between services.

Cable separation

Quick and easy cable access - The triflex® design can be opened from the side for faster cable installation and removal.

Quick and easy cable access

Application-specific solutions - Configure the dresspack, mounting, retraction and cable around the robot and movement.

Application-specific solutions

Optimised bend radius - Maintain the required bend radius of cables and hoses inside the dress pack.

Optimised bend radius

Modular and adaptable - Add, remove or replace individual links to suit your system and simplify repairs.

Modular and adaptable

Fast changeovers - triflex® is designed for easy filling and can reduce cable change time by up to 75%.

Faster changeovers

Browse robot cable management and dress packs

Robot dress pack triflex TRE

triflex® TRE

  • Most common and versatile style
  • Easy to fill - fast cable installation, removal and replacement
  • High torsion resistance for multi-axis movements
  • Reduces time to change cables by 75%
  • Two chambers for cable separation
Robot dress pack triflex TRC

triflex® TRC

  • Fully enclosed design for maximum cable protection
  • Protects against dirt, swarf and external influences
  • Defined bend radius helps protect cables from excessive bending
  • Available in ESD versions for electrostatically sensitive applications
Robot dress pack triflex TRCF

triflex® TRCF

  • Closed design with snap-lock mechanism for fast opening and easy assembly/disassembly
  • Protects cables and hoses from external influences
  • Available with special bend radii for laser welding
  • Three chambers for cable separation
  • For robotic applications and harsh environments
Robot dress pack triflex TRLF

triflex® TRLF

  • Lightweight design for applications with lower tensile forces
  • Snap-lock mechanism for fast opening and easy cable changes
  • Flexible solution for side-mounted robot cable routing
  • Ideal where frequent cable or hose changes are required
Robot dresspack triflex TRX

triflex® TRX

  • Telescopic design combines multi-axis movement with length compensation of up to 36%
  • Can reduce the need for separate retraction systems in suitable applications
  • Side openings allow easy cable and hose installation
  • Helps reduce system weight and required components
  • Engineered for multi-axis robot motion
Robot dress pack triflex TRHD

triflex® TRHD

  • Heavy-duty design for high-load applications
  • Stainless-steel link-chain core for increased strength
  • Designed for guiding heavy cables and hoses
  • Ventilation openings help dissipate heat from inside the chain
  • Suitable for demanding applications where additional mechanical strength is required
Robot dress pack triflex ESD

triflex® ESD

  • Electrically conductive material helps prevent electrostatic charge build-up
  • Tested for more than 10 million cycles
  • Available in closed TRC designs for additional cable protection
  • Designed for ESD-sensitive robotic and automation applications
Robot dresspack triflex retraction systems

Retraction systems

  • Guides the energy chain to prevent loops in the robot's working area
  • Linear, pneumatic and modular retraction options
  • Suitable for different robot sizes, payloads and applications
  • Available for TRE, TRC and TRCF depending on the system
Scara robot cable management

Scara robot cable management

  • Modular and easy to adjust to different applications and retrofit onto existing robots
  • Safe guidance of cables and hoses
  • Available as a complete assembled solution
  • Reinforced connections help absorb forces and improve hose stability
  • Available in four sizes
robot dress pack triflex accessories

Accessories

  • Protectors and protective jackets for additional wear protection
  • Mounting brackets with and without strain relief
  • Clamps for the robot's 6th axis
  • Fibre rods for controlled preload
  • Adapters for mounting retraction systems without drilling
  • Locking clips, tools and additional mounting components
Cobot Kits robot cable management

Cobot dress packs

  • Complete cable management solutions for industrial and collaborative robots
  • Hook and loop brackets for easy installation
  • Available with mounting brackets, strain reliefs and locking clips
  • Configure by robot model, size, connection and retraction system
  • Designed for major robot manufacturers including Fanuc, ABB, Kuka
Robot cable

Robot cable

  • Designed for continuous torsional movement, with many cables rated to ±180°/m and selected models up to ±360°/m, making them ideal for multi-axis robots.
  • Available for multiple robotic functions, including control, data, encoder, fibre optic, motor power, spindle and industrial communication applications.
  • Tested for millions of cycles with up to 4-year guarantee.
  • Engineered to reduce downtime

Still relying on corrugated hoses?

Stop downtime before it stops you.

robot cable management, triflex on a robot vs corrugated hose

Compare robot cable management solutions

Robot cable-management solutionWhat it doesKey featuresBest suited for
triflex® TREMulti-axis energy chain for general robot cable managementEasy filling, fast cable installation/removal, high torsion resistance, modular links6-axis industrial robots, general automation
triflex® TRCClosed 3D energy chain for demanding applicationsClosed design, defined bend radius, cable separation, high torsion resistanceIndustrial robots, harsh environments
triflex® TRCFClosed, robust robot energy chainSnap-lock opening, impact/abrasion resistance, special bend radiiWelding, laser welding and demanding robotic applications
triflex® TRLLightweight robot energy chainLightweight construction, 3D movement, flexible cable guidanceRobots where weight and payload are important
triflex® TRXEnergy chain with integrated length compensationRubber-band mechanism, up to 36% length compensationHandling applications where a retraction system may otherwise be required
triflex® TRHDHeavy-duty robot energy chainRobust design, stainless-steel chain core, ventilation openingsHeavy cables, demanding industrial environments
triflex® ESDElectrostatic-dissipative robot cable managementESD material/options for controlled electrostatic dischargeElectronics, battery and sensitive-component production

Tools & configurators

Robot dress pack configurator

Robot dress pack configurator

Dress pack by manufacturer

Robot dress pack by manufacturer

triflex cad models and technical data

3D models & technical data

Request a FREE sample

TRE/TRC robot cable management sample
triflex® TRE/TRC sample
TRL/TRLF robot cable management sample
triflex® TRL/TRLF sample
Cobot sample box
Cobot sample box
Robotics sample box robot cable management and cables
Robotics sample box

Explore robot cable management solutions for every application

Assembly videos

Corrugated hose or robot dress pack?

Smart robot cable monitoring with i.Sense® TR.B

Unsupported twisterchain® for rotary applications

Unsupported twisterchain® for rotary applications

Build your full cable management solution

unarnessed cables

Unharnessed cables

Harnessed cables

Harnessed cables

Ready-to-install harnessed dress packs

Ready-to-install harnessed dress packs

Applications with robot cable management

Multidimensional triflex® energy chain allows complex movements of assembly robots

Assembly robots in the automotive industry

Multiaxial movements in photovoltaic plant

  • Tracking systems
  • Floating photovoltaic plants (floating PV) 
  • Cleaning systems
Multiaxial movements in photovoltaic plant

Robot cable dress packs

Robot cable dress packs

Proven performance in the real world

robot cable management on a Fanuc robot

FAQ: Frequently asked questions

  • Corkscrewing: Twisting of cables due to improper routing or excessive binding.
  • Insulation Damage: Wear from abrasion or bending beyond the cable's specifications.
  • Kinking: Sharp bends leading to permanent deformation.
  • Loss of Continuity: Intermittent electrical connections caused by repeated stress.
  • Entanglement: Poor cable management can lead to cables becoming entangled with each other or catching on machinery during movement.

Additional resources

Contact robot cable management expert

Contact us

triflex installation service

Installation service

Robot cable management news

Robotics news

Robot cable management brochure

Robotics brochure

Contact us

Contact details

rob powell
Rob Powell

triflex® Product Manager

01604 677240Contact us

Opening hours