igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: Q2FM-0507-05
- Material: iglidur® Q2
- Shape: Shop flanged bearings
- Dimensions:
- d1 5 mm
- d2 7 mm
- d3 11 mm
- b1 5 mm
- b2 1 mm
- Adjust dimensions
- Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Suitable for high speeds
- Extremely resistant to edge pressure
- Very resistant to shocks and impacts
- Particularly resistant to dirt and dust
- Resistant to high loads (>60N/mm²)
Total price: 4.86 GBP4.86 GBP / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit-dot
Usually shipped within 1 working day
iglidur® Q2 | The durable heavy duty bearing
iglidur® Q2 plain bearings have high load capacity and good abrasion resistance at high loads. The price-performance ratio is excellent. Solid lubricants reduce the coefficient of friction and improve the resistance to wear, which was improved compared to other iglidur® plain bearings, especially for heavily loaded pivoting applications.Typical applications
Agriculture
Construction machinery
Machine tools
Find more applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
iglidur® Q2 plain bearings have high load capacity and good abrasion resistance at high loads. The price-performance ratio is excellent. Solid lubricants reduce the coefficient of friction and improve the resistance to wear, which was improved compared to other iglidur® plain bearings, especially for heavily loaded pivoting applications.Typical applications
Agriculture
Construction machinery
Machine tools
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?