igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
- For medium duty applications
- Outer jacket: PVC
- Overall shield
- Oil-resistant according to DIN EN 50363-4-1
- Flame retardant
- UV-resistant
- chainflex® class: 4.3.2.1
Item no.
chainflex® CASE available
Double strokes* | 5 million | 7,5 million | 10 million |
---|---|---|---|
Temperature, | R min. | R min. | R min. |
from/to [°C] | [Factor x d] | [Factor x d] | [Factor x d] |
+5 / +15 | 15 | 16 | 17 |
+15 / +60 | 12,5 | 13,5 | 14,5 |
+60 / +70 | 15 | 16 | 17 |
* Higher number of double strokes possible - use the function of service life calculation on this page
Technical note bus cables