The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Press |
|
Do you have any questions? Need material? Current press information and ready to publish photo material is available for download here. We would also be delighted about your call, e-mail or fax! |
|
Press contactWould you like to be added to our media distribution list? |
经实际生产应用后推出的igus低成本机器人25/08/2017
igus产品让自动化变得更简单——这是igus一年多来一直在自己工厂努力的结果。在今年的汉诺威工业博览会上,igus首次向公众展示了已在其工厂中投入使用的可控的robolink多轴机器人和drylin桁架机器人等产品。它们是拖链自动组装机的主要部件,而且整个自动化组装系统都是免润滑和免维护的。每一台组装机可以取代一个人工岗位,从而实现人工配置优化。 由robolink和drylin平台构成的拣选放置装置 igus将两个robotic系统结合起来,用于基本的拣选放置应用。两个往复式平台将拖链链节导入组装位置,再由带升降/吸爪功能的robolink RL-DC机械臂将链节精准对齐。随后线性旋转紧扣装置确保拖链在全自动组装中始终处于正确位置。最后,组装好的拖链将被输送至贮藏箱。这款组装机的75%都是由igus产品构成的:除了robolink机械臂外,还有用于拾取装置和往复式平台内的齿带轴的drylin W直线导向系统。此外,还采用了iglidur材料制成的平板和经摩擦优化材料制成的3D打印塑料件。igus用自己的实际应用展示了如何轻松、经济高效地精简生产流程。robolink多轴机器人为客户提供了低成本的自动化订购方案,带控制系统的robolink机械臂最低售价5000欧元,桁架机器人最低售价3000欧元。回本时间通常是四至七个月,具体取决于控制系统和任务分配。 |