Self-lubricating, maintenance free ball bearings for confined spaces now available from igus27/01/2017

For control systems on automobiles and other applications where space and weight restrictions can be problematic, new thin xiros ball bearings from igus are available in accordance with DIN 625 for rotary controls.

The new xiros 67 and 68 thin ring bearings are suitable for temperatures ranging from -40º - 176º F, and are available in two materials (xirodur B180 and S180) with inner diameters ranging from 4-30mm, with custom dimensions and integrated solutions available upon request. Customers can select from glass, 316 stainless steel, or high-strength plastic balls depending on application requirements.

xiros 67 and 68 bearings have been extensively tested to last for over 100 million cycles (within permissible loads) and proven an excellent, maintenance-free solution for all types of control systems and beyond. “As with all xiros bearings, the frictional torque of the new thin ring bearings is very low, explained Nicole Lang, product manager for plastic bearings at igus Inc. “This allows for excellent haptics when used on rotary controls, since no breakaways can be felt in the movement of the bearings.”

To learn more about xiros, or to utilize the product configuration tool, visit www.igus.com/xiros.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH