The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Press |
|
Do you have any questions? Need material? Current press information and ready to publish photo material is available for download here. We would also be delighted about your call, e-mail or fax! |
|
Press contactWould you like to be added to our media distribution list? |
オンラインツールで自由な構成が可能に~ イグスの産業用ロボット26/09/2017 モーション・プラスチック(※)カンパニーのイグス株式会社(東京都墨田区)は、カスタムメイドのロボットを実現する「ロボリンク」の新しいパーツを開発しました。動作自由度の高さや安定性、8キロまでの可搬重量等の特性を有するロボットアームが揃う上、簡単かつスピーディーな構成を助けるオンラインツール「ロボリンクデザイナー」をご用意しました。 「ロボリンク」は、カスタム仕様を可能にする多様な樹脂製減速ギアや、モーター、モーター接続ユニットをパーツ単品または組立済みの多関節アームで提供しています。多関節アームは4軸と5軸、それぞれ2種類のサイズで提供します。 ロボリンク製品マネージャーのマーティン・ラークによると、「当社試験施設でテストを行い、24時間ピックアンドプレース操作をクリアしました。大型のタイプでは、最大8キロ迄の可搬重量を有した組立済のロボットアームを低コストで提供致します。」また、小型なタイプとしては、最大可搬重量4キロ迄のロボリンクD多関節ロボットアームで、500グラム迄であればスピーディーに操作します。 |