The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Press |
|
Do you have any questions? Need material? Current press information and ready to publish photo material is available for download here. We would also be delighted about your call, e-mail or fax! |
|
Press contactWould you like to be added to our media distribution list? |
精准且快速移动的igus免润滑转角轴承23/11/2017
在物料搬运和包装行业中,温和且快速的货物运输是极其重要的。更重要的是,产能的提高可以不断推动工厂的速度提升。为此,igus开发出了由高性能塑料iglidur H1制成的用于传动带挠度的转角轴承,特别适用于高速传输应用。现在,该转角轴承系列的原材料已扩展到四种。这些新型的滚轴特点是,在更高的传输速度下其性能表现更好,即使在高温下运行,其使用寿命也很长。此外,在滚轴需要接触腐蚀性清洁剂的工况中,由耐化学性的iglidur H1材料制成的igus转角轴承就是最佳选择。因此,滚轴特别适用于包装、材料输送、自动化和食品技术领域。 多种免润滑转角轴承材料可供选择 为了让传送带实现精确偏转,igus为多种应用领域研发了相应的标准产品材料。除了适用于高速传输的新型材料iglidur H1,还有通用材料iglidur P210,以及符合FDA标准的适用于温度高达90℃工况的iglidur A180和适用于温度高达180℃工况的iglidur A350,这两款材料尤其适用于食品行业。虽然原材料性能不同,但是所有材料制成的滚轴都具有设计紧凑和使用寿命长的特点,能够确保机器的高效运转。 |