The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Press |
|
Do you have any questions? Need material? Current press information and ready to publish photo material is available for download here. We would also be delighted about your call, e-mail or fax! |
|
Press contactWould you like to be added to our media distribution list? |
Mucho movimiento en poco espacio con los nuevos platos giratorios compactos de igus13/06/2019
Los platos giratorios de la gama PRT-04 están libres de lubricación, reducen un 60% el peso y ocupan un 50% menos |