The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Press |
|
Do you have any questions? Need material? Current press information and ready to publish photo material is available for download here. We would also be delighted about your call, e-mail or fax! |
|
Press contactWould you like to be added to our media distribution list? |
Muito movimento em pouco espaço com os novos mancais axiais deslizantes compactos da igus19/09/2019
Os mancais axiais deslizantes livres de lubrificação da linha PRT-04 economizam 60% do peso e 50% do espaço |