The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Press |
|
Do you have any questions? Need material? Current press information and ready to publish photo material is available for download here. We would also be delighted about your call, e-mail or fax! |
|
Press contactWould you like to be added to our media distribution list? |
Le laboratoire de tests igus inaugure une installation à grande vitesse automatisée31/10/2019
Des systèmes de chaînes porte-câbles y sont testés à une vitesse allant jusqu'à 8 m/s sur une course de 400 mètres |