The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Press |
|
Do you have any questions? Need material? Current press information and ready to publish photo material is available for download here. We would also be delighted about your call, e-mail or fax! |
|
Press contactWould you like to be added to our media distribution list? |
Rápido y libre de lubricación: nuevo rodillo de guiado xiros para la tecnología de etiquetado03/09/2020
El nuevo rodillo de guiado en negro equipado con rodamientos plásticos de bolas proporciona un funcionamiento suave, ahorra hasta un 48% del peso y reduce hasta un 42% la inercia |