The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Press |
|
Do you have any questions? Need material? Current press information and ready to publish photo material is available for download here. We would also be delighted about your call, e-mail or fax! |
|
Press contactWould you like to be added to our media distribution list? |
不惧恶劣环境的塑料轴承21/08/2015
使用温度从-100°C到+250°C,可用于在极端的热,冷或酸性环境:现在提供更多的尺寸 多年来,运动塑料专家易格斯一直为极端环境提供特殊的材料——iglidur X。压力、热、冷、潮湿或酸——iglidur X 都能应对。标准产品涵盖了113个尺寸,现在更是被扩展到312个尺寸。所有标尺寸准的易格斯滑动轴承24小时或当天发货。 Iglidur X是高温、低温、恶劣环境应用的理想材料,专为极其恶劣的环境而设计。这些极端环境包括从- 100至+250°C工作温度,连续运行和化学介质。 iglidur X在实践证实了其超长的使用寿命 iglidur X的耐化学性,使得它非常适用于燃油泵。传统轴承,如聚四氟乙烯涂层轴承会污染燃料和损坏轴。现在iglidur X轴承,能确保泵更长的使用寿命。其中iglidur X最经典的一个应用是“Porton Man”——英国国防工业测试防护服的机器人。这个经典的应用来自2015年manus竞赛。坚固的iglidur X轴承可在化学、生物或放射性材料下受力,装配于机器人的所有关节,用来测试防护服。 |