The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Press |
|
Do you have any questions? Need material? Current press information and ready to publish photo material is available for download here. We would also be delighted about your call, e-mail or fax! |
|
Press contactWould you like to be added to our media distribution list? |
工业4.0智能电缆:预测未来13/04/2016
工业4.0智能电缆:预测未来 2016年汉诺威工业展上,易格斯将为大家展示可预测并警示故障的智能电缆,大大提升设备安 全性和可靠性。 在工业自动化领域,随着机械设备运动速度与频率的增加,工厂网络化程度也随之增加。易格斯拥有全球范围最广泛产品线的拖链专用以太网电缆,提供独家36个月质保承诺,确保智能化工厂中最复杂的网络传输可靠运行。在2016年四月德国汉诺威工业展上,我们将进一步展示可预测并警示故障的智能运动电缆。 传统意义的以太网电缆大多用于固定铺设使用,将这些电缆用于移动运行场合时,其使用寿命是非常有限的。易格斯开发出全球最广泛产品线的拖链专用以太网电缆:包含27种电缆和光缆以及422种预装配接头形式,均可提供最优移动运用数据传输质量。得益于丰富多样的产品类型,易格斯电缆在工业4.0中得到越来越 广泛的运用—从木工机械简单直线运动到无尘室机器人3D运动要求;从最小弯曲半径到最长行程距离。在2016年德国汉诺威工业展中, 易格斯将推出一款可持续不断进行“自我监控”的移动电缆:“智能电缆,预测未来”。在电缆运行过程中,如某些特定参数超出正常值范围,智能电缆即可给予预警,不必等到故障发生后问题才被发现。一旦发生预警,意味着该电缆需要在接下来的四周之内进行更换。通过这种方式,易格斯为预防性设备维护作出实质贡献,从而增强工厂运行安全性。 更深层次的网络化程度需要可靠的移动供电整体解决方案 优化的运动电缆需要配套同样适用于移动场合的供电系统方案。例如,易格斯triflex系列拖链,为配套机器人专用3D扭转电缆而开发;采用micro flizz拖链系统,易格斯光缆可取代传统导电条为物流仓储设备提供远大于100Mbit/s的数据传输。在适用于RTG等港口设备的D-rover系统中,易格斯光缆可实现800m以上10Gbit/s的数据传输。 |