The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Press |
|
Do you have any questions? Need material? Current press information and ready to publish photo material is available for download here. We would also be delighted about your call, e-mail or fax! |
|
Press contactWould you like to be added to our media distribution list? |
iglidur A181:适合食品应用的全能材料11/07/2016
iglidur A181:适合食品应用的全能材料 免润滑、免维护的高性能塑料iglidur A181在食品和包装业重磅登场 在食品和包装业,避免使用润滑剂是一个极为重要的考量因素。运动塑料专家igus拥有不同的免润滑、免维护的滑动轴承材料,可满足FDA和欧盟10/2011 EC标准的要求。iglidur A181就是这其中的“全能材料”——它能实现低磨损率,配合耐腐蚀的轴使用时表现更佳。 在加工食品和饮料时,要确保为消费者提供的产品始终都是安全的,这至关重要。运动塑料专家igus研发的iglidur A181就是可满足这些要求的免润滑、免维护塑料。iglidur A181材料符合欧盟10/2011 EC标准以及FDA(美国食品和药物管理局)针对重复接触食品的产品要求。此外,与所有iglidur材料一样,iglidur A181还满足RoHS标准。基于融入干润滑剂的原理,iglidur轴承技术独家使用非金属和符合RoHS要求的配料,以摩擦优化的基础工程塑料、固体润滑剂和填充物制成复合材料。 应用广泛 因此,iglidur A181适用于此行业的众多领域:在灌装和包装机中,高性能塑料完美应用于旋转和摆动应用,特别适合在这些应用中搭配不锈钢轴。iglidur滑动轴承部主管René Achnitz表示:“由于具有众多优点以及出色的性价比,iglidur A181备受客户欢迎,尤其是在食品领域。” 作为iglidur完整系列中的一种材料,iglidur A181有超过110种尺寸(直径高达50毫米)可供订购,并可选择有无法兰,1件起订,价格优惠。如需其他尺寸或单独部件,还可选择有14种不同直径的圆柱形原料棒。您可以随时请求生产拓展或定制的部件。借助igus网站上的在线工具,您还可以在线直接配置和订购iglidur A181。 |