triflex® RS dress pack is a very compact universal module that can be attached to the fastening points on the robot. Due to the low installation height and the triflex® R chain guide running parallel to the robot arm, applications with a very small installation space can also be implemented. triflex® RS dress pack with integrated retraction spring offers an excellent possibility to implement the energy supply to the robot head safely and without cable stress.
Our staff will be happy to answer your questions directly on site about your specific application.
Part No. | Fixed end side | A mm | B mm | C mm | D mm | Weight kg | ||
---|---|---|---|---|---|---|---|---|
TR.RS.40.L | Fixed end left | 576 | 301 | 95 | 51 | 3.5 | Upon request | |
TR.RS.40.R | Fixed end right | 576 | 301 | 95 | 51 | 3.5 | Upon request | |
TR.RS.60.L | Fixed end left | 900 | 528 | 150 | 65 | 8.7 | Upon request | |
TR.RS.60.R | Fixed end right | 900 | 528 | 150 | 65 | 8.7 | Upon request | |
TR.RS.70.L | Fixed end left | 900 | 545 | 167 | 65 | 9.2 | Upon request | |
TR.RS.70.R | Fixed end right | 900 | 545 | 167 | 65 | 9.2 | Upon request | |
TR.RS.85.L | Fixed end left | 900 | 565 | 167 | 65 | 9.5 | Upon request | |
TR.RS.85.R | Fixed end right | 900 | 565 | 167 | 65 | 9.5 | Upon request | |
TR.RS.100.L | Fixed end left | 938 | 614 | 167 | 108 | 11.5 | Upon request | |
TR.RS.100.R | Fixed end right | 938 | 614 | 167 | 108 | 11.5 | Upon request |
Monday to Friday from 8am - 8pm.
24h