Spherical insert bearings

Cost-effective & easy to assemble


Maintenance-free igubal® spherical insert bearings for metallic pillow block and fixed flange bearings. Due to their resistance to corrosion, dirt and dust, these spherical balls can increase the operating times of your applications: especially in dirty environments, the service life is up to eight times higher than with ball bearings.
Buy now!

Types of spherical balls

Injection-moulded spherical insert bearings

Injection-moulded spherical insert bearing Cost-effective, injection-moulded spherical insert bearings from igubal are available for UC7P metal housings with the dimensions 203-210.
Buy now!

Machined spherical insert bearings

Machined spherical insert bearing Spherical insert bearings for even higher loads. The missing recesses result in significantly higher resistance to dirt as well.
Buy now!

Spherical balls with housing

Spherical insert bearing with pillow block bearing with cast iron housing

Cast iron housing with spherical ball

Solid maintenance-free steel housing in sizes UC204-206, UC208 and UC210.
Also available as two-hole and four-hole fixed flange bearing.
Buy now!
Spherical insert bearing with pillow block bearing with sheet metal housing

Low-cost sheet metal housing bearing with spherical ball

Cost-effective sheet metal housing bearing in sizes P204-208. Also available as two-hole fixed flange bearing.
Buy now!

No lubricant necessary

Maintenance-free

No lubricant required! The self-lubricating spherical balls ensure a maintenance-free dry operation.
Dirt-resistant

Sealed against dirt

No ingress of dirt and dust. Protects the bearing against wear.
Corrosion-free igubal® spherical insert bearings

Corrosion-free

Unlike metal, polymer spherical balls do not corrode and are suitable for use in water and media.

Customer success stories


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH