igusigus-icon-cart(0)

iglidur® JVFM, clearance-free prestressed bearing with flange, mm

iglidur® JVFM, clearance-free prestressed bearing with flange, mm
igus-icon-lupe
iglidur® JVFM, clearance-free prestressed bearing with flange, mm drawing
igus-icon-lupe
1 from 2
iglidur® JVFM, clearance-free prestressed bearing with flange, mm
iglidur® JVFM, clearance-free prestressed bearing with flange, mm drawing
  • Part number: JVFM-0810-10
  • Material: iglidur® J
  • Shape: Shop clearance-free pre-tensioned flanged bearings
  • Dimensions:
    • d1 8 mm
    • d2 10 mm
    • d3 15 mm
    • b1 10 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Total price:

plus VAT and shipping charges

loading...
igus-icon-lieferzeit-dot
Usually shipped within 2 working days
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Rob Dumayne
Rob Dumayne

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h