igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: XTM-1522-008
- Material: iglidur® X
- Shape: Shop thrust washers
- Dimensions:
- d1 15 mm
- d2 22 mm
- s 0.8 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- The chemical and temperature specialist, up to 150 MPa static
- Temperature resistant from -100 °C to +250 °C in continuous operation
- Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
- Universal chemical resistance
- High compressive strength
Total price: 5.36 GBP5.36 GBP / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit
Usually shipped within 7 working days
iglidur® X | The chemical and temperature specialist, up to 150 MPa static
Typical application areas
Beverage industry
Wood industry
Plastic machines
Aviation
Cleanroom
You can find further applications here:
Industry solutions
Use our filter options to find the suitable product
- Over 250 dimensions available from stock
- Temperature resistant from -100 °C to +250 °C in continuous operation
- Universal chemical resistance
- High compressive strength
- Very low moisture absorption
- Excellent wear resistance through the entire temperature range
Typical application areas
Beverage industry
Wood industry
Plastic machines
Aviation
Cleanroom
You can find further applications here:
Industry solutions
When to use it?
| When not to use it?
|
Unsure if it fits?